Skip to main content
φ 80 μm InGaAs Avalanche Photo Diode Module for OTDR Applications

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NR8800FS-CB-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

ID (Typical) (nA) 7
Lead Compliant No
MOQ 5
Pb (Lead) Free Yes
Price (USD) $306.25
S (A/W) (Typical) @ Λ=1310nm 0.94
Tape & Reel No
Target applications for OTDR
Tstg (Max) (°C) 85
Tstg (Min) (°C) -40
VBR (Typical) (V) 70

Description

The NR8800FS-CB is an InGaAs avalanche photo diode module with multi mode fiber, and can be used in OTDR systems.