Features
- Small dark current: ID = 7 nA
- Small terminal capacitance: Ct = 0.5 pF @ 0.9 V(BR)R
- High sensitivity: S = 0.94 A/W @ λ = 1 310 nm, M = 1
- Detecting area size: φ 80 μm
- Coaxial module with multi mode fiber (GI-62.5)
Description
The NR8800FS-CB is an InGaAs avalanche photo diode module with multi mode fiber, and can be used in OTDR systems.
Applied Filters: