Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Receiver Limiting Tia, With Dca Function) Inalas Apd Receiver With Internal Pre-Amplifier For 10 Gb/S Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NR4211TH-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
S (A/W) (Typical) @ Λ=1310nm0.9
S (A/W) Typical) @ Λ=1550nm0.9
Tape & ReelNo
Target applications10GbE, OC-192,STM-64,D-WDM
Tstg (Max) (°C)90
Tstg (Min) (°C)-40
fc (Min) (GHz)6

Description

The NR4211TH product consists of InAIAs-APD (avalanche photo diode) ROSAs (Receiver Optical Sub-Assembly) with internal pre-amplifiers designed for 10 Gb/s long-reach optical transceivers such as the XENPAK/X2/XFP and Transponder. These modules are ideal as receivers for IEEE 10G BASE and SONET OC-192 systems and D-WDM systems.