Skip to main content

Features

  • XMD-MSA compliant ROSA
  • 10 Gb/s high sensitivity InAlAs-APD
  • +3.3 V transimpedance pre-amplifier
  • Minimum receiver sensitivity Pr = −27.5 dBm
  • Operating case temperature TC = −5 to +90 °C
  • Transimpedance Zt = 6 000 Ω(Single-ended)
  • Cut-off frequency fC = 7.5 GHz
  • With DCA function (Cross point control)
  • With flexible printed circuit

Description

The NR4211TH product consists of InAIAs-APD (avalanche photo diode) ROSAs (Receiver Optical Sub-Assembly) with internal pre-amplifiers designed for 10 Gb/s long-reach optical transceivers such as the XENPAK/X2/XFP and Transponder. These modules are ideal as receivers for IEEE 10G BASE and SONET OC-192 systems and D-WDM systems.

Applied Filters: