Features
- Super low on-state resistance RDS(on) = 2.95 mΩ MAX. (VGS = 10 V, ID = 45 A)
- Low Ciss: Ciss = 3900 pF TYP. (VDS = 25 V)
- Logic level drive type
- Designed for automotive application and AEC-Q101 qualified
Description
The NP89N04PDK is an N-channel Metal Oxide Semiconductor Field Effect Transistor (MOSFET) designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Logic |
| VDSS (Max) (V) | 40 |
| ID (A) | 90 |
| RDS (ON) (Max) @10V (mohm) | 2.95 |
| RDS (ON) (Max) @4.5V (mohm) | 6.2 |
| Pch (W) | 147 |
| Ciss (Typical) (pF) | 3900 |
| Qg typ (nC) | 68 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-25ZP | 10 x 9 x 4.9 | 3 |
Application Block Diagrams
| Electric Power Steering System Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems. |
Applied Filters: