Features
- Low on-state resistance RDS(on) = 9.7 mΩ MAX. (VGS = −10 V, ID = −37.5 A) RDS(on) = 14 mΩ MAX. (VGS = −5 V, ID = −37.5 A)
- Logic level drive type
- Gate to Source ESD protection diode built in
- Designed for automotive application and AEC-Q101 qualified
Description
The NP75P04YLG is P-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Pch |
| Channels (#) | 1 |
| Standard Pkg. Type | SO8-FL 5x6 |
| VDSS (Max) (V) | -40 |
| ID (A) | -75 |
| RDS (ON) (Max) @10V or 8V (mohm) | 9.7 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 14 |
| Pch (W) | 138 |
| Ciss (Typical) (pF) | 3200 |
| Qg typ (nC) | 91 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| HSON | 5 x 5 x 1.45 | 8 |
Applied Filters:
Loading