Skip to main content

Features

  • Low on-state resistance RDS(on) = 5.5 mΩ MAX. (VGS = 10 V, ID = 37.5 A)
  • Low Ciss: Ciss = 3620 pF TYP. (VDS = 25 V, VGS = 0 V)
  • Designed for automotive application and AEC-Q101 qualified
  • Small size package 8-pin HSON

Description

The NP74N04YUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type SO8-FL 5x6
VDSS (Max) (V) 40
ID (A) 75
RDS (ON) (Max) @10V or 8V (mohm) 5.5
Pch (W) 120
Ciss (Typical) (pF) 3620
Qg typ (nC) 64
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
HSON 5 x 5 x 1.45 8

Applied Filters: