Skip to main content
Renesas Electronics Corporation
60 V – 60 A – N-channel Power MOS FET (Product Inquiry)

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9.15 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (NP60N06PDK-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationAutomotive Use
Channels (#)1
Ciss (Typical) (pF)2400
FunctionPower MOSFETs
Gate LevelLogic
ID (A)60
Id max @ 25°C (A)60
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)105
Pkg. Dimensions (mm)10 x 9.15 x 4.9
Pkg. TypeMP-25ZP
Price (USD)$1.1242
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)7.9
RDS (ON) (Max) @4.5V (mohm)12
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)60
VGSS (V)20
Width (mm)9.15

Description

NP60N06PDK is N-channel MOS Field Effect Transistor designed for high current switching applications.