Features
- Super low on-state resistance RDS(on)1 = 7.9 mΩ MAX. (VGS = 10 V, ID = 30 A)
- Low Ciss: Ciss = 2400 pF TYP. (VDS = 25 V)
- Designed for automotive application and AEC-Q101 qualified
Description
NP60N06PDK is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| VDSS (Max) (V) | 60 |
| ID (A) | 60 |
| RDS (ON) (Max) @10V or 8V (mohm) | 7.9 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 12 |
| Pch (W) | 105 |
| Ciss (Typical) (pF) | 2400 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-25ZP | 10 x 9.15 x 4.9 | 3 |
Applied Filters:
Loading