Features
- Channel temperature 175 degree rating
- Super low on-state resistance RDS(on) = 6.1 mΩ MAX. (VGS = 10 V, ID = 30 A)
- Low Ciss: Ciss = 3400 pF TYP.
Description
Support is limited to customers who have already adopted these products.
The NP60N04KUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Standard |
| VDSS (Max) (V) | 40 |
| ID (A) | 60 |
| RDS (ON) (Max) @10V (mohm) | 6.1 |
| Pch (W) | 88 |
| Ciss (Typical) (pF) | 3400 |
| Qg typ (nC) | 63 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| MP-25ZK | 3 |
Applied Filters: