Features
- Channel temperature 175 degree rating
- Super low on-state resistance RDS(on)1 = 9.5 mΩ MAX. (VGS = 10 V, ID = 28 A)
- Low Ciss: Ciss = 3200 pF TYP.
- Logic level drive type
Description
Support is limited to customers who have already adopted these products.
The NP55N055SDG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-252 / DPAK |
| VDSS (Max) (V) | 55 |
| ID (A) | 55 |
| RDS (ON) (Max) @10V or 8V (mohm) | 9.5 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 12 |
| Pch (W) | 77 |
| Ciss (Typical) (pF) | 3200 |
| Qg typ (nC) | 64 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-3ZK | 6 x 6 x 2.65 | 3 |
Applied Filters:
Loading