Features
- Channel temperature 175 degree rated
- Low on-state resistance RDS(on) = 5.0 mΩ MAX. (VGS = 10 V, ID = 28 A)
- Low input capacitance Ciss = 3500 pF TYP. (VDS = 25 V)
Description
Support is limited to customers who have already adopted these products.
The NP55N03SUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-252 / DPAK |
| VDSS (Max) (V) | 30 |
| ID (A) | 55 |
| RDS (ON) (Max) @10V or 8V (mohm) | 5 |
| Pch (W) | 77 |
| Ciss (Typical) (pF) | 3500 |
| Qg typ (nC) | 62 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-3ZK | 6 x 6 x 2.65 | 3 |
Applied Filters:
Loading