Skip to main content

Features

  • Channel temperature 175 degree rating
  • Low on-state resistance RDS(on) = 17.5 mΩ MAX. (VGS = 10 V, ID = 26 A)
  • Logic level drive type

Description

Support is limited to customers who have already adopted these products.

The NP52N06SLG is N-channel MOS FET designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TO-252 / DPAK
VDSS (Max) (V) 60
ID (A) 52
RDS (ON) (Max) @10V or 8V (mohm) 17.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 25
Pch (W) 56
Ciss (Typical) (pF) 2100
Qg typ (nC) 39
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
MP-3ZK 6 x 6 x 2.65 3

Applied Filters: