Features
- Super low on-state resistance RDS(on)1 = 16.5 mΩ MAX. (VGS = −10 V, ID = −25 A) RDS(on)2 = 23.0 mΩ MAX. (VGS = −4.5 V, ID = −25 A)
- Low input capacitance Ciss = 5000 pF TYP.
Description
The NP50P06SDG is P-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Pch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-252 / DPAK |
| Gate Level | Logic |
| VDSS (Max) (V) | -60 |
| ID (A) | -50 |
| RDS (ON) (Max) @10V (mohm) | 16.5 |
| RDS (ON) (Max) @4.5V (mohm) | 23 |
| Pch (W) | 84 |
| Ciss (Typical) (pF) | 5000 |
| Qg typ (nC) | 100 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-3ZK | 6 x 6 x 2.65 | 3 |
Applied Filters: