Skip to main content

Features

  • Super low on-state resistance RDS(on)1 = 11.6 mΩ MAX. (VGS = 10 V, ID = 23 A)
  • Low Ciss: Ciss = 1530 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

NP45N06VDK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelLogic
VDSS (Max) (V)60
ID (A)45
RDS (ON) (Max) @10V (mohm)11.6
RDS (ON) (Max) @4.5V (mohm)19.6
Pch (W)75
Ciss (Typical) (pF)1530
Qg typ (nC)25
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZP6 x 6 x 2.653

Applied Filters: