Skip to main content

Features

  • Low on-state resistance RDS(on) = 10 mΩ MAX. (VGS = 10 V, ID = 17.5 A)
  • Low Ciss: Ciss = 1900 pF TYP. (VDS = 25 V, VGS = 0 V)
  • Designed for automotive application and AEC-Q101 qualified
  • Small size package 8-pin HSON

Description

The NP35N04YUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6
Gate LevelStandard
VDSS (Max) (V)40
ID (A)35
RDS (ON) (Max) @10V (mohm)10
Pch (W)77
Ciss (Typical) (pF)1900
Qg typ (nC)36
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
HSON5 x 5 x 1.458

Application Block Diagrams

Universal USB PD Lab Power Supply & Monitor Block Diagram
Universal USB PD Lab Power Supply & Monitor
USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs.

Applied Filters: