Features
- Super low on-state resistance RDS(on)1 = 20 mΩ MAX. (VGS = 10 V, ID = 15 A) RDS(on)2 = 30 mΩ MAX. (VGS = 4.5 V, ID = 7.5 A)
- Low Ciss: Ciss = 1000 pF TYP. (VDS = 25 V)
- Designed for automotive application and AEC-Q101 qualified
- Small size package 8-pin HSON dual
Description
NP29N06QDK is a dual N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 2 |
| Standard Pkg. Type | SO8-FL 5x6 |
| VDSS (Max) (V) | 60 |
| ID (A) | 30 |
| RDS (ON) (Max) @10V or 8V (mohm) | 20 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 30 |
| Pch (W) | 44 |
| Ciss (Typical) (pF) | 1000 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| HSON | 5 x 5 x 1.45 | 8 |
Applied Filters:
Loading