Features
- Super low on-state resistance RDS(on) = 1.2 mΩ TYP. / 1.5 mΩ MAX. (VGS = 10 V, ID = 90 A)
- High Current Rating ID(DC) = ±180 A
Description
Support is limited to customers who have already adopted these products.
The NP180N04TUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263-7 / D2PAK-7 |
| Gate Level | Standard |
| VDSS (Max) (V) | 40 |
| ID (A) | 180 |
| RDS (ON) (Max) @10V (mohm) | 1.5 |
| Pch (W) | 288 |
| Ciss (Typical) (pF) | 17100 |
| Qg typ (nC) | 260 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-25ZT | 10 x 9 x 4.9 | 7 |
Applied Filters:
Loading