Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 40V 180A 1.25mohm TO-263-7 / D2PAK-7 for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZT
Pkg. Code:pkg_7566
Lead Count (#):7
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)7
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)8900
FunctionPower MOSFETs
Gate LevelStandard
ID (A)180
Id max @ 25°C (A)180
Lead CompliantNo
Length (mm)10
MOQ800
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)288
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZT
Price (USD)$2.5086
Qg typ (nC)160
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)1.25
RDS (ON) (Typical) @ 10V / 8V (mohm)1.05
Series NameNP Series
Standard Pkg. TypeTO-263-7 / D2PAK-7
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

Description

The NP179N04TUK is N-channel MOS Field Effect Transistors designed for high current switching applications.