Skip to main content

Features

  • Super low on-state resistance RDS(on) = 1.25 mΩ MAX. (VGS = 10 V, ID = 90 A)
  • Low Ciss Ciss = 8900 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP179N04TUK is N-channel MOS Field Effect Transistors designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263-7 / D2PAK-7
VDSS (Max) (V)40
ID (A)180
RDS (ON) (Max) @10V or 8V (mohm)1.25
Pch (W)288
Ciss (Typical) (pF)8900
Qg typ (nC)160
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZT10 x 9 x 4.97

Applied Filters: