Skip to main content

Features

  • Super low on-state resistance RDS(on)1 = 40 mΩ MAX. (VGS = −10 V, ID = −7.5 A) RDS(on)2 = 60 mΩ MAX. (VGS = −4.5 V, ID = −7.5 A)
  • Low input capacitance Ciss = 1100 pF TYP.
  • Built-in gate protection diode

Description

The NP15P04SLG is P-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchPch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelLogic
VDSS (Max) (V)-40
ID (A)-15
RDS (ON) (Max) @10V (mohm)40
RDS (ON) (Max) @4.5V (mohm)60
Pch (W)30
Ciss (Typical) (pF)1100
Qg typ (nC)23
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZK6 x 6 x 2.653

Application Block Diagrams

Motor Generator System Block Diagram
Motor Generator System
High-performance xEV motor control design with ASIL C support, lock-step CPUs, and reduced BOM cost.

Applied Filters: