Skip to main content

Features

  • Channel temperature 175 degree rating
  • Super low on-state resistance RDS(on)1 = 1.8 mΩ MAX. (VGS = 10 V, ID = 55 A) RDS(on)2 = 3.2 mΩ MAX. (VGS = 4.5 V, ID = 55 A)

Description

Support is limited to customers who have already adopted these products.

The NP110N04PDG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelLogic
VDSS (Max) (V)40
ID (A)110
RDS (ON) (Max) @10V (mohm)1.8
RDS (ON) (Max) @4.5V (mohm)3.2
Pch (W)288
Ciss (Typical) (pF)14500
Qg typ (nC)230
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZP10 x 9 x 4.93

Applied Filters: