Skip to main content

Features

  • Super low on-state resistance RDS(on)1 = 3.5 mΩ MAX. (VGS = −10 V, ID = −50 A) RDS(on)2 = 5.1 mΩ MAX. (VGS = −4.5 V, ID = −50 A)
  • High current rating: ID(DC) = ∓100 A

Description

The NP100P04PDG is P-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Pch
Channels (#) 1
Standard Pkg. Type TO-263 / D2PAK
VDSS (Max) (V) -40
ID (A) -100
RDS (ON) (Max) @10V or 8V (mohm) 3.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 5.1
Pch (W) 200
Ciss (Typical) (pF) 15100
Qg typ (nC) 320
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
MP-25ZP 10 x 9 x 4.9 3

Applied Filters: