Skip to main content

Features

  • Super low on-state resistance RDS(on) = 3.25 mΩ MAX. (VGS = 10 V, ID = 50 A)
  • Low Ciss: Ciss = 4900 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP100N055PUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelStandard
VDSS (Max) (V)55
ID (A)100
RDS (ON) (Max) @10V (mohm)3.25
Pch (W)176
Ciss (Typical) (pF)4900
Qg typ (nC)80
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZP10 x 9 x 4.93

Applied Filters: