Features
- Super low on-state resistance RDS(on) = 2.3 mΩ MAX. ( VGS = 10 V, ID = 50 A )
- Low Ciss: Ciss = 4700 pF TYP. ( VDS = 25 V )
- Designed for automotive application and AEC-Q101 qualified
Description
NP100N04PUK is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Standard |
| VDSS (Max) (V) | 40 |
| ID (A) | 100 |
| RDS (ON) (Max) @10V (mohm) | 2.3 |
| Pch (W) | 176 |
| Ciss (Typical) (pF) | 4700 |
| Qg typ (nC) | 80 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-25ZP | 10 x 9 x 4.9 | 3 |
Application Block Diagrams
| Electric Power Steering System Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems. |
Applied Filters: