Features
- Low on-state resistance
- RDS(on) = 14.3mΩ max. (VGS = 10V, ID = 26A)
- Low Ciss: Ciss = 1950pF typ. (VDS = 25V )
- High current: ID(DC) = ±52A
- RoHS compliant
- Quality grade: Standard
Description
The N0608N is a Silicon MOSFET rated at 60V, 52A, and 0.0143Ω Rdson(max) in an MP-3Z/TO-252 package.
- MOSFETs suitable for switching (motor drive, etc.) and load switch applications
- Low on-resistance, high-speed switching, and high-robustness
| Basic Information | |
|---|---|
| Parameters | N0608N |
| Production Status | Mass Production |
| PLP | - |
| Package Type | TO-252 |
| Nch/Pch | Nch |
| Number of Channels | Single |
| VDSS max. | 60V |
| ID | 52A |
| RDS(ON)max. at 10V or 8V | 14.3mΩ |
| Ciss (pF) typ. | 1950 |
| VGSS (V) | +20/-20 |
| Application | Industrial, Consumer Use |
| Mounting Type | Surface Mount |
| QG (nC) Typ. | 37 |
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-252 / DPAK |
| Gate Level | Standard |
| VDSS (Max) (V) | 60 |
| ID (A) | 52 |
| RDS (ON) (Max) @10V (mohm) | 14.3 |
| Ciss (Typical) (pF) | 1950 |
| Qg typ (nC) | 37 |
| Series Name | N0 Series |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| TO-252 | 3 |
Applications
- High current switching applications
Applied Filters: