Skip to main content

Features

  • 2.5 V drive available
  • Super low on-state resistance
    RDS(on)1 = 40 mΩ MAX. (VGS = −4.5 V, ID = −7.5 A)
    RDS(on)2 = 73 mΩ MAX. (VGS = −2.5 V, ID = −3.8 A)
  • Built-in gate protection diode

Description

The N0400P is P-channel MOS Field Effect Transistor designed for high current and 2. 5 V drive switching applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchPch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelLogic
VDSS (Max) (V)-40
ID (A)-15
RDS (ON) (Max) @4.5V (mohm)40
Pch (W)25
Ciss (Typical) (pF)1400
Qg typ (nC)16
Series NameN0 Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZK6 x 6 x 2.653

Applied Filters: