Features
- Pin-compatible with the KAD5512P Family, offering 2.2dB higher SNR
- Programmable gain, offset and skew control
- 950MHz analog input bandwidth
- 60fs Clock jitter
- Over-range indicator
- Selectable clock divider: ÷1, ÷2 or ÷4
- Clock phase selection
- Nap and sleep modes
- Two's complement, gray code or binary data format
- DDR LVDS-compatible or LVCMOS outputs
- Programmable built-in test patterns
- Single-supply 1.8V operation
- Pb-free (RoHS compliant)
- SNR = 68.2dBFS for fIN = 105MHz (-1dBFS)
- SFDR = 81.1dBc for fIN = 105MHz (-1dBFS)
- Power Consumption
- 429/345mW at 250/125MSPS (SDR Mode)
- 390/309mW at 250/125MSPS (DDR Mode)
Description
The KAD5512HP is the high performance member of the KAD5512 family of 12-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5512HP is part of a pin-compatible portfolio of 10, 12 and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5512HP is available in 72 and 48 Ld QFN packages with an exposed paddle. Operating from a 1. 8V supply, performance is specified across the full industrial temperature range (-40°C to +85°C).
Parameters
| Attributes | Value |
|---|---|
| Resolution (bits) | 12 |
| Channels (#) | 1 |
| Conversion Rate (Max) (kSPS) | 125000 |
| Input BW (MHz) | 950 |
| Power Consumption (mW) | 345 |
| SFDR (dB) (dB) | 84.9 |
| SNR (dbFS) | 69.3 |
| Interface | LVDS/LVCMOS |
| Supply Voltage (V) | 1.8 - 1.8 |
| Digital Supply Voltage (V) | 1.8 - 1.8 |
| Differential NonLinearity LSB | 0.75 |
| Integral NonLinearity LSB | 2.5 |
| Input VIN ((VPP, differential)) | 1.47 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 10.0 x 10.0 x 0.90 | 72 | 0.5 |
Applications
- Power Amplifier Linearization
- Radar and Satellite Antenna Array Processing
- Broadband Communications
- High-Performance Data Acquisition
- Communications Test Equipment
- WiMAX and Microwave Receivers
Applied Filters: