Skip to main content

Features

  • Output Power: 3W to 15W
  • Integrated High-Voltage MOSFET for Low BOM Cost
  • Good Dimmer Compatibility
    • Leading-Edge
    • Trailing-Edge
  • Smooth, Flicker-Free Dimming Across Wide Dimming Range
  • Patented VCC Control Technology
    • No Ghosting
    • No External Start-Up Circuitry
    • Fast Start-Up and Stable Parallel Lamp Performance
  • Fully Protected
    • LED Open/Short Circuit
    • Built-in Over-Temperature Protection for Cost-Effective Thermal Design

Description

The iW3658 is a highly integrated, high-performance LED driver for easy, low-cost dimmable bulb designs up to 15W. It features an integrated FET for low BOM cost and Renesas' proprietary dimming control to enable compatibility with a wide range of dimmers, including TRIAC and digital. It also provides smooth, flicker-free dimming across a wide dimming range.

Renesas' patented VCC control technology used in the iW3658 removes the need for external start-up circuitry, eliminates ghosting, and provides fast start-up and consistent VCC charging control for stable parallel lamp performance to ensure simultaneous turn-on.

Full protection features in the iW3658 include Renesas' unique over-temperature protection (OTP) derating, which protects the LED driver by reducing output current drive to the LEDs during an over-temperature event.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)15
Switching Frequency (KHz)200 - 200
Optimal VIN (V)120 - 120, 230 - 230
StagesSingle-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Controller / IntegratedIntegrated
Key FeaturesPrimAccurate, Integrated MOSFET, PrimAccurate, Integrated MOSFET, Optimized for Filament Load, PrimAccurate, Integrated MOSFET, Optimized for High PF
Protection FeaturesOVP, PCL/OCP, OTP
Dimmer Functions SupportedLeading Edge, Trailing Edge, Digital
Pass DeviceFET
Power Factor Correction>0.7
Output Power (Min) (W)3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-771.27

Applications

  • Dimmable LED Retrofit Lamps up to 15W
  • A-style, BR, GU, PAR
  • Fits in E26/27 Socket for All-Glass Lamps

Applied Filters: