| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.95 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Power Max (W) | 13 |
| Output Power (Min) (W) | 3 |
| Pb (Lead) Free | Yes |
| Advanced Features | PrimAccurate, EZ-EMI |
| Application | Solid State Lighting |
| Controller / Integrated | Controller |
| Dimmer Functions Supported | No Dimmer Support |
| Function | Non-Dimmable |
| Key Features | PrimAccurate, EZ-EMI |
| LED Current Accuracy (%) | 5 |
| MOQ | 3000 |
| No Load Power (mW) | 100 |
| Optimal VIN (V) | 90 - 264 |
| Parametric Category | Solid State Lighting Driver ICs |
| Pass Device | BJT |
| Pitch (mm) | 0.95 |
| Pkg. Type | SOT23-6L |
| Power Factor Correction | >0.9 |
| Protection Features | OVP, SRSC, PCL/OCP, IOVP, OTP |
| Qty. per Reel (#) | 3000 |
| Stages | Single-Stage |
| Switching Frequency (KHz) | 72 - 72 |
| Temp. Range (°C) | -40 to +105°C |
The iW3626 integrates high power factor (PF), low output ripple and low total harmonic distortion (THD) in a single-stage solid-state lighting (SSL) LED driver for isolated and non-isolated applications up to 10W for 60W-equivalent non-dimmable LED replacement bulbs.
The iW3626 integrates a unique hybrid control scheme with a configurable power factor between >0.7 and >0.9 to manage the trade-off between PF and LED output current ripple. This unique feature enables high PF and low ripple from a low-cost solution.
The iW3626 reduces the BOM cost and solution size by incorporating Renesas' proprietary PrimAccurate™ technology, eliminating the need for a secondary side regulator and optical feedback isolator. Renesas' advanced technology allows for the functionality and performance of an 8-pin part in a small SOT23 6-pin package. It also uses lower-cost bipolar junction transistors (BJTs), so there is no need for high-voltage electrolytic capacitors.