Skip to main content

Features

  • Configurable PF to Manage Trade-Offs Between PF and Output Ripple
    • PF from >0.7 (Lower Ripple) to >0.9 (Higher Ripple)
  • Low THD <20%
  • Single-Stage LED Driver in SOT23 6-pin Package
    • Two Dual-Function Pins - Allows for Functionality of an 8-pin Part in a 6-pin Package
  • Ideal for 10W Offline Solid-State Lighting Applications
  • User-Configurable Internal LED Derating Over-Temperature Protection
    • Three Selectable Temperature Thresholds
    • Maintains Light Output in Fault Condition
    • Hysteresis Allows Smooth Transition Back to Normal Operation
  • Fully Protected
    • Overvoltage/Over-Temperature Protection
    • Output Overvoltage, Overcurrent and Short Circuit
    • Open LED Fault Detection
    • Sense-Resistor Short Circuit Protection

Description

The iW3626 integrates high power factor (PF), low output ripple and low total harmonic distortion (THD) in a single-stage solid-state lighting (SSL) LED driver for isolated and non-isolated applications up to 10W for 60W-equivalent non-dimmable LED replacement bulbs.

The iW3626 integrates a unique hybrid control scheme with a configurable power factor between >0.7 and >0.9 to manage the trade-off between PF and LED output current ripple. This unique feature enables high PF and low ripple from a low-cost solution.

The iW3626 reduces the BOM cost and solution size by incorporating Renesas' proprietary PrimAccurate™ technology, eliminating the need for a secondary side regulator and optical feedback isolator. Renesas' advanced technology allows for the functionality and performance of an 8-pin part in a small SOT23 6-pin package. It also uses lower-cost bipolar junction transistors (BJTs), so there is no need for high-voltage electrolytic capacitors.

Parameters

Attributes Value
Function Non-Dimmable
Output Power Max (W) 10, 13
Switching Frequency (KHz) 72 - 72
No Load Power (mW) 100
Optimal VIN (V) 90 - 264
Stages Single-Stage
Controller / Integrated Controller
Key Features PrimAccurate, EZ-EMI
Protection Features OVP, SRSC, PCL/OCP, IOVP, OTP
Dimmer Functions Supported No Dimmer Support
Pass Device BJT
Power Factor Correction >0.9
LED Current Accuracy (%) 5
Output Power (Min) (W) 1, 3

Package Options

Pkg. Type Lead Count (#) Pitch (mm)
SOT23-6L 6 0.95

Applications

  • Solid-State Lighting
  • LED Lighting Ballast

Applied Filters: