Skip to main content

Features

  • PrimAccurate™ - Isolated Off-Line AC/DC Controller
  • Integrates Flickerless™ Technology - Removes LED Flicker
  • Ideal for 3W to 10W Off-Line LED Applications
  • 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
  • Broad Range of Dimmer Capability - Leading Edge, Trailing Edge and Non-Traditional R, R-C and R-L Types - Automatic Detection of Dimmer Type
    • 1% to 100% Wide Dimming Range
  • Automatically Detects and Operates without Dimmer
  • Quasi-resonant Mode for Optimal Efficiency - 85% (Without Dimmer)
  • Low 10µA Start-Up Current
  • Fully Protected for Temperature, Sense Resistor Short Circuits, LED Open and Short Circuits and Overvoltage Conditions
  • LED Temperature Protection - External NTC Input to Reduce Drive to LEDs in Over-temperature Condition

Description

Designed to operate from a broad input voltage range of 100VAC to 230VAC, the iW3602 provides an efficient solution for 3W to 10W LED luminaires. Incorporating Renesas' proprietary Flickerless™ technology, the iW3602 removes LED flicker and permits usage with the industry's broadest range of dimmers. Additionally, the iW3602 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, minimizing the external component count by removing the need for both the traditional optocoupler and external compensation components, reducing solution size and cost.

The iW3602 integrates an over-temperature protection circuit that works with an external NTC resistor to reduce the drive to the output LEDs when an over-temperature condition is detected, enabling continuous light output while protecting the entire LED driver circuit.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)10
Switching Frequency (KHz)200 - 200
No Load Power (mW)300
Optimal VIN (V)200 - 264
Stages1.5-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Dimming Frequency (Hz)900
Controller / IntegratedController
Key FeaturesPrimAccurate, Flickerless, EZ-EMI
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, SRSC
Peak Efficiency (%)85
Dimmer Functions SupportedLeading Edge, Trailing Edge, No Dimmer Support
Pass DeviceFET
Power Factor Correction>0.7
LED Current Accuracy (%)5
Output Power (Min) (W)3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-8-EP81.27

Applications

  • 3W to 10W Solid State Lighting Applications
  • Dimmable LED Luminaires

Applied Filters: