Skip to main content

Features

  • 12W – 15W Output Power
  • AccuSwitch™ - Integrated 700V Power MOSFET
  • PrimAccurate™ Primary-Side Control
    • No Optocoupler Needed
  • Intelligent Digital Control Loop for Accurate Voltage Cross-Regulation
  • Meets Global Energy Efficiency Standards
    • < 50mW No-Load Power Consumption
    • Quasi-resonant Control for Optimal Efficiency
  • Adaptively Controlled Soft Start-up
    • Fast, Smooth Start-up Into Large Capacitive Loads
  • EZ-EMI™ Design to Meet Global EMI Specifications
  • Fully Protected from Fault Conditions:
    • Over-Temperature Protection
    • Output Overvoltage and Overcurrent
    • Sense-Resistor Short Circuit Protection Application
  • Thermally Efficient PDIP-7 Package to Support High Power

Description

The iW1830 AccuSwitch™ digital PWM converter integrates a highly accurate control circuit with a 700V power MOSFET to provide a complete solution for off-line power conversion at up to 15W of output power.

Renesas' PrimAccurate™ primary-side digital control algorithms eliminate the need for failure-prone optocouplers and ensure excellent cross-regulation accuracy, to enable the longer operating lifetime, high performance and reduced cost required for white goods applications.

The output is designed to smoothly start-up into large capacitors while maintaining a quick turn-on time. It operates in quasi-resonant mode to optimize efficiency and incorporates a low power mode that achieves <50mW of no-load power consumption to meet global energy efficiency regulations. Additional features include full protection from over-temperature, overvoltage and overcurrent conditions as well as EZ-EMI® technology to meet global EMI specifications.

A DiaSIM™ simulation model is available for the iW1830. For more information and where to download, please visit the DiaSIM™ page.

Parameters

Attributes Value
Topology Characteristic Flyback
Control Mode Primary-Side Regulation Peak Current Mode DCM
UVLO Rising (V) 13.7
UVLO Falling (V) 6.5
VBIAS (Max) (V) 20
PWMs (#) 1
Output Power Max (W) 15
Switching Frequency (KHz) 79 - 79
No Load Power (mW) 50
Controller / Integrated Integrated
Advanced Features AccuSwitch, EZ-EMI, PrimAccurate
Simulation Model Available diaSIM
Temp. Range (°C) -40 to +125°C
Qualification Level Standard

Package Options

Pkg. Type Lead Count (#) Pitch (mm)
PDIP-7L 7 0.003

Applications

Applied Filters: