Skip to main content

Features

  • Up to 95% efficiency at typical operating conditions
  • Input voltage range: 0.8V to 4.7V
  • Output current: Up to 500mA (VBAT = 3.0V, VOUT = 5.0V)
  • Low quiescent current: 20μA (typical)
  • Logic control shutdown (IQ < 1μA)
  • 1.2V EN high logic
  • Output disconnect during shutdown
  • Skip mode under light-load condition
  • Undervoltage lockout
  • Fault protection: OVP, OTP, short-circuit
  • 8 Ld 2mmx2mm DFN Package

Description

The ISL9113A provides a power supply solution for devices powered by three-cell alkaline, NiCd, NiMH, or one-cell Li-Ion/Li-Polymer batteries. It offers either a fixed 5V or an adjustable output option for USB-OTG or portable HDMI applications. The device is guaranteed to supply 500mA from a 3V input and 5V output, and has a typical 1. 3A peak current limit. High 1. 8MHz switching frequency allows for the use of tiny, low-profile inductors, and ceramic capacitors to minimize the size of the overall solution. The ISL9113A is an internally compensated, fully integrated synchronous converter optimized for efficiency with minimal external components. At light load, the device enters Skip mode and consumes only 20μA of quiescent current, resulting in higher efficiency at light loads and maximum battery life. The device is available in an 8 Ld DFN package.

Parameters

AttributesValue
Outputs (#)1
Topology [Rail 1]Boost
Input Voltage (Min) [Rail 1] (V)0.8
Input Voltage (Max) [Rail 1] (V)4.7 - 4.7
Output Voltage (Max) [Rail 1] (V)5.2
Output Current (Max) [Rail 1] (A)0.5
Switching Frequency Range (Typical) (kHz)1500 - 2000
Peak Efficiency (%)95
IQ [Rail 1] (µA)20
SYNCH CapabilityNo
PORNo
Control TypeCurrent Mode
Input Voltage (Min) (V)0.8
Input Voltage (Max) (V)4.7
Output Voltage (Min) (V)1
Output Voltage (Max) (V)5.2
Quiescent Current20 µA
Switching Frequency (KHz)2 - 2
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
DFN2.0 x 2.0 x 0.908

Application Block Diagrams

Multi-Sensor Platform for ASi-5 Block Diagram
Multi-Sensor Platform for ASi-5
Single PCB integrates multiple sensors with ASi-5 systems providing flexibility and precise evaluation.

Additional Applications

  • Products including portable HDMI and USB-OTG
  • Smartphones
  • Tablet and mobile internet devices

Applied Filters: