Skip to main content
Renesas Electronics Corporation
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages

Package Information

CAD Model:View CAD Model
Pkg. Type:SC70
Pkg. Code:PHR
Lead Count (#):3
Pkg. Dimensions (mm):0.0 x 0.0 x 1.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL88001IE17Z-TK)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.7
Pkg. Dimensions (mm)0.0 x 0.0 x 1.90
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Adjustable POR TimeoutNo
Adjustable VtripNo
Advanced FeaturesUltra Low 160nA Current
Fixed VtripYes
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)1.8
InterfaceN/A
MOQ2000
Manual ResetNo
Monitor Voltage (Max) (V)5 - 5
Parametric CategoryVoltage Supervisor & Reset ICs
Pkg. TypeSC70
Qualification LevelStandard
Reset Output TypeActive Low
Thickness (mm)1.9
TwinPin™ MR#/RST#No
VMONITOR5.0, 4.5, 3.3, 3.0, 2.7, 2.5, 2.3, 1.8, 1.7
Voltage Monitors (#)1
WDTNo

Description

The ISL88001, ISL88002, ISL88003 supervisors are extremely low power 160nA voltage supervisors that help to monitor the power supply voltages in a wide variety of applications. By providing Power-On Reset and supply voltage supervision in small 3 Ld SC-70 and SOT-23 packages, the ISL88001, ISL88002, ISL88003 devices can help to lower system cost, reduce board space requirements and increase the reliability of systems. The most popular voltage trip points are available for standard power supplies from 1. 8V to 5. 0V (see “Ordering Information” on page 3). These reset threshold voltages are accurate to within ±1. 2% and the reset signal is valid down to 1V. Active high and active low reset outputs are available in push-pull and open drain configurations (see “Functional Block Diagrams” on page 2). The ISL88001, ISL88002, ISL88003 devices are specifically designed for low power consumption and high threshold accuracy, making them especially suitable for electronic devices and portable equipment.