Features
- Single Voltage Monitoring Supervisors
- Fixed-Voltage Options Allow Precise Monitoring of +1.8V, +2.5V, +3.0V, +3.3V and +5.0V Power Supplies
- Ultra Low 160nA Supply Current
- ±1.2% Voltage Threshold Accuracy
- 190ms Power-On Reset Timeout
- Reset Signal Valid Down to VDD = 1V
- No External Components Necessary
- Immune to Power-Supply Transients
- Available in Small 3 Ld SC-70 and 3 Ld SOT-23 Pb-free Packages
- Pin Compatible with MAX803, MAX809, MAX810
- Pb-Free (RoHS Compliant)
Description
The ISL88001, ISL88002, ISL88003 supervisors are extremely low power 160nA voltage supervisors that help to monitor the power supply voltages in a wide variety of applications. By providing Power-On Reset and supply voltage supervision in small 3 Ld SC-70 and SOT-23 packages, the ISL88001, ISL88002, ISL88003 devices can help to lower system cost, reduce board space requirements and increase the reliability of systems. The most popular voltage trip points are available for standard power supplies from 1. 8V to 5. 0V (see “Ordering Information” on page 3). These reset threshold voltages are accurate to within ±1. 2% and the reset signal is valid down to 1V. Active high and active low reset outputs are available in push-pull and open drain configurations (see “Functional Block Diagrams” on page 2). The ISL88001, ISL88002, ISL88003 devices are specifically designed for low power consumption and high threshold accuracy, making them especially suitable for electronic devices and portable equipment.
Parameters
| Attributes | Value |
|---|---|
| Voltage Monitors (#) | 1 |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Max) (V) | 5.5 |
| Adjustable POR Timeout | No |
| Adjustable Vtrip | No |
| Fixed Vtrip | Yes |
| Interface | N/A |
| Manual Reset | No |
| Monitor Voltage (Max) (V) | 5 - 5 |
| WDT | No |
| TwinPin™ MR#/RST# | No |
| Reset Output Type | Active Low |
| VMONITOR | 5.0, 4.5, 3.3, 3.0, 2.7, 2.5, 2.3, 1.8, 1.7 |
| Advanced Features | Ultra Low 160nA Current |
| Qualification Level | Standard |
Application Block Diagrams
| Scalable HMI SMARC SoM with AI Scalable SoM with multi-core processing, advanced graphics, and robust connectivity for smart HMI. |
Additional Applications
- Microprocessor/Microcontroller Systems
- Intelligent Instruments
- Controllers
- Computer Systems
- Portable/Battery-Powered Equipment
- PDA and Hand-Held PC Devices
Applied Filters: