Features
- Wide input voltage range of 3.5V to 40V
- Synchronous operation for high efficiency
- No compensation required
- Integrated high-side and low-side NMOS devices
- Selectable PFM or forced PWM mode at light loads
- Internal switching frequency 700kHz
- Continuous output current up to 300mA
- Internal soft-start
- Minimal external components required
- Power-good and enable functions available Applications
Description
The ISL85413 is a 300mA synchronous buck regulator with an input range of 3. 5V to 40V. It provides an easy to use, high efficiency low BOM count solution for a variety of applications. The ISL85413 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if forced PWM mode is desired. The part switches at a default frequency of 700kHz. By integrating both NMOS devices and providing internal configuration, minimal external components are required, reducing BOM count and complexity of design. With the wide VIN range and reduced BOM, the part provides an easy to implement design solution for a variety of applications while giving superior performance. It will provide a very robust design for high voltage industrial applications as well as an efficient solution for battery powered applications. The part is available in a small Pb-free 3mmx3mm TDFN plastic package with an operation junction temperature range of -40°C to +125°C.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 1 |
| Input Voltage (Min) [Rail 1] (V) | 3.5 |
| Input Voltage (Max) [Rail 1] (V) | 40 - 40 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Output Voltage (Max) [Rail 1] (V) | 34 |
| Output Current (Max) [Rail 1] (A) | 0.3 |
| Switching Frequency Range (Typical) (kHz) | 600 - 784 |
| Control Type | Current Mode |
| Peak Efficiency (%) | 92 |
| IQ [Rail 1] (µA) | 50 |
| SYNCH Capability | No |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
| Simulation Model Available | N/A |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TDFN | 3.0 x 3.0 x 0.75 | 8 | 0.5 |
Application Block Diagrams
| Oxygen Concentrator Controller with Smart Connectivity Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity. | |
| 400V/2kW Synchronous Motor Controller with HMI Controller 400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply. | |
| 36V/144W BLDC Motor Controller 36V/144W BLDC motor controller with cost-optimized MCU and precise position sensing. | |
| Cloud-Connected Video Doorbell Ultra-low power Wi-Fi video doorbell with PMICs for extended battery life and high-quality image capture. | |
| HMI SoM with AI Accelerator Scalable AI-enabled SMARC SoM for high-performance industrial HMI. | |
| Smart Lighting Control with RGB Light Sensor MCU-based smart lighting control with RGB sensor, capacitive touch, and voice recognition. |
Additional Applications
- Industrial control
- Medical devices
- Portable instrumentation
- Distributed power supplies
- Cloud infrastructure
Applied Filters: