Skip to main content
Renesas Electronics Corporation
Highly Efficient 3A Synchronous Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LWK
Lead Count (#):12
Pkg. Dimensions (mm):4.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL85003AFRZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Control TypeCurrent Mode
IQ [Rail 1] (µA)3200
Input Voltage (Max) (V)18
Input Voltage (Max) [Rail 1]18
Input Voltage (Min) (V)4.5
Input Voltage (Min) [Rail 1] (V)4.5
Length (mm)4
MOQ250
Output Current (Max) [Rail 1] (A)3
Output Voltage (Max) (V)15
Output Voltage (Max) [Rail 1] (V)15
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.90
Pkg. TypeDFN
Price (USD)$1.27036
Qualification LevelStandard
Quiescent Current3200 µA
SYNCH CapabilityYes
Switching Frequency (KHz)0.6 - 0.6
Switching Frequency Range (Typical) (kHz)500 - 500
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)3

Description

The ISL85003 and ISL85003A are synchronous buck regulators with integrated high-side and low-side FETs. The regulator can operate from an input voltage range of 4. 5V to 18V while delivering a very efficient continuous 3A current. This is all delivered in a very compact 3mmx4mm DFN package. The ISL85003 is designed on Intersil’s proprietary fab process that is designed to deliver very low rDS(ON) FETs with an optimized current mode controller wrapped around it. The high-side NFET is designed to have an rDS(ON) of 65mΩ while the low-side NFET is designed to have an rDS(ON) of 45mΩ. With these two FETs, the device delivers very high efficiency power to the load. The ISL85003 can automatically switch between DCM and CCM for light-load efficiency in DCM. The switching frequency in CCM is internally set to 500kHz. The device provides a maximum static regulation tolerance of ±1% over wide line, load and temperature ranges. The output is user adjustable, with external resistors, down to 0. 8V. Pulling EN above 0. 6V enables the controller. The regulator supports prebiased output. Fault protection is provided by internal current limiting during positive or negative overcurrent conditions, output and input under and overvoltage detection and an over-temperature monitoring circuit.