Skip to main content

Features

  • Input voltage range 4.5V to 18V
  • Output voltage adjustable from 0.8V, ±1%
  • Efficiency up to 95%
  • Integrated boot diode with undervoltage detection
  • Current mode control
  • DCM/CCM
  • Internal or external compensation options
  • 500kHz switching frequency option
  • External synchronization up to 2MHz on ISL85003
  • Adjustable soft-start time on the ISL85003A
  • Open-drain PG window comparator
  • Built-in protection
  • Positive and negative overcurrent protection
  • Overvoltage and thermal protection
  • Input overvoltage protection
  • Small 12 Ld 3mmx4mm Dual Flat No-Lead (DFN) package

Description

The ISL85003 and ISL85003A are synchronous buck regulators with integrated high-side and low-side FETs. The regulator can operate from an input voltage range of 4. 5V to 18V while delivering a very efficient continuous 3A current. This is all delivered in a very compact 3mmx4mm DFN package. The ISL85003 is designed on Intersil’s proprietary fab process that is designed to deliver very low rDS(ON) FETs with an optimized current mode controller wrapped around it. The high-side NFET is designed to have an rDS(ON) of 65mΩ while the low-side NFET is designed to have an rDS(ON) of 45mΩ. With these two FETs, the device delivers very high efficiency power to the load. The ISL85003 can automatically switch between DCM and CCM for light-load efficiency in DCM. The switching frequency in CCM is internally set to 500kHz. The device provides a maximum static regulation tolerance of ±1% over wide line, load and temperature ranges. The output is user adjustable, with external resistors, down to 0. 8V. Pulling EN above 0. 6V enables the controller. The regulator supports prebiased output. Fault protection is provided by internal current limiting during positive or negative overcurrent conditions, output and input under and overvoltage detection and an over-temperature monitoring circuit.

Parameters

Attributes Value
Topology [Rail 1] Buck
Outputs (#) 1
Input Voltage (Min) [Rail 1] (V) 4.5
Input Voltage (Max) [Rail 1] (V) 18 - 18
Output Voltage (Min) [Rail 1] (V) 0.8
Output Voltage (Max) [Rail 1] (V) 15
Output Current (Max) [Rail 1] (A) 3
Switching Frequency Range (Typical) (kHz) 500 - 500
Control Type Current Mode
Peak Efficiency (%) 95
IQ [Rail 1] (µA) 3200
SYNCH Capability Yes
Qualification Level Standard
Temp. Range (°C) -40 to +125°C
Simulation Model Available iSim

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
DFN 4.0 x 3.0 x 0.90 12 0.5

Application Block Diagrams

Ki Wireless Power Transceiver System (Tx) Block Diagram
Ki Wireless Power Transceiver System (Tx)
A high-efficiency Ki wireless power transceiver system (Tx) with NFC, smart control, and scalable design.
Ki Wireless Power Receiver System (Rx) Block Diagram
Ki Wireless Power Receiver System (Rx)
A high-efficiency Ki wireless power receiver system (Rx) with NFC, smart control, and scalable design.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.

Additional Applications

  • Network and communication equipment
  • Industrial process control
  • Multi function printers
  • Point of load regulators
  • Standard 12V rail supplies
  • Embedded computing

Applied Filters: