Skip to main content

Features

  • Pb-free Available (RoHS Compliant)
  • RS-485 I/O Pin ESD Protection ±15kV HBM Class 3 ESD Protection (HBM) on all Pins >7kV
  • Tiny MSOP Packages Save 50% Board Space
  • Full Fail-safe (Open, Short, Terminated and Floating) Receivers
  • Hot Plug Circuitry (ISL83080E, ISL83082E, ISL83083E, ISL83085E)
  • Tx and Rx Outputs Remain Three-state During Power-up/Power-down
  • True 1/8 Unit Load Allows up to 256 Devices on the Bus
  • Specified for Single 5V, 10% Tolerance, Supplies
  • High Data Rates up to 10Mbps
  • Low Quiescent Supply Current 530µA Ultra Low Shutdown Supply Current70nA
  • -7V to +12V Common Mode Input Voltage Range
  • Half and Full Duplex Pinouts
  • Three-State Rx and Tx Outputs (Except ISL83084E)
  • Current Limiting and Thermal Shutdown for driver Overload Protection

Description

The ISL8308xE are BiCMOS, ESD protected, 5V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. Each driver output, and receiver input, is protected against ±15kV ESD strikes without latch-up, and unlike competitive products, this Intersil family is specified for 10% tolerance supplies (4. 5V to 5. 5V). These devices have very low bus currents (+125µA/-75µA), so they present a true 1/8 unit load to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification's 32 unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator via an RS-485 network, so the high allowed node count minimizes the number of repeaters required. Data for all meters is then read out from the concentrator via a single access port, or a wireless link. Receiver (Rx) inputs feature a Full Fail-Safe design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. The ISL83080E, ISL83082E, ISL83083E, ISL83084E, ISL83085E utilize slew rate limited drivers which reduce EMI, and minimize reflections from improperly terminated transmission lines, or unterminated stubs in multidrop and multipoint applications. Slew rate limited versions also include receiver input filtering to enhance noise immunity in the presence of slow input signals. Hot Plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state until the power supply has stabilized, and the Tx outputs are fully short circuit protected. The ISL83080E, ISL83083E, ISL83084E, ISL83086E are configured for full duplex (separate Rx input and Tx output pins) applications. The half duplex versions multiplex the Rx inputs and Tx outputs to allow transceivers with output disable functions in 8 Ld packages.

Parameters

Attributes Value
Transmitters (#) 1
Receivers (#) 1
Devices Allowed on Bus 256
Half/Full Duplex Half
High ESD Protection Yes
Hot Plug Yes
Data Rate (Mbps) 0.5
Supply Voltage Vcc Range 4.5-5.5
Slew Rate Limited Yes
Tx/Rx Enable Yes
IS Enabled/Disabled 560/530 µA
SHDN ICC 0.07 µA
VL Pin No
Advanced Features Low Cost

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
MSOP 3.0 x 3.0 x 0.00 8 0.7
SOICN 4.9 x 3.9 x 0.00 8 1.3

Applications

  • Automated Utility Meter Reading Systems
  • High Node Count Systems
  • Factory Automation
  • Field Bus Networks
  • Security Camera Networks
  • Building Environmental Control Systems
  • Industrial/Process Control Networks

Applied Filters: