Skip to main content

Features

  • Square root voltage output
  • 0.01 lux to 100 lux range
  • 1.8V to 3V supply range
  • Close to human eye spectral response
  • Fast response time
  • Internal temperature compensation
  • Good IR rejection
  • Low supply current
  • Operating temperature range -40 °C to +105 °C
  • 6 Ld ODFN: 2mm x 2.1mm x 0.7mm
  • Pb-free (RoHS compliant)
  • AEC-Q100 qualified

Description

The ISL76671 is a low cost, light-to-voltage silicon optical sensor combining a photodiode array, a non-linear current amplifier and a micro-power op amp on a single monolithic IC. Similar to the human eye, the photodiode array has peak sensitivity at 550nm and spans the wavelength range 400nm to 600nm, rejecting UV and IR light. The input luminance range is from 0.01 lux to 100 lux. The integrated non-linear current amplifier boosts and converts the photodiode signal into a square root output format, extending dynamic range while maintaining excellent sensitivity in dimly lit conditions. As such, the part is ideal for measuring incident daylight when mounted behind heavily smoked bezels used around displays or behind mirrors. The device consumes minimum power. A dark current compensation circuit minimizes the effect of temperature dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels. The output gain has been optimized to require a relatively low value external bias resistor that falls within recommended automotive EMI limits. The built-in 1μA op amp gives the ISL76671 an output voltage driving advantage for heavier loads that can drive an ADC directly. The ISL76671 is housed in an ultra-compact 2mm x 2.1mm ODFN plastic surface mount package. Operation is rated from -40 °C to +105 °C, Grade 2 per AEC-Q100.

Parameters

AttributesValue
Peak Spectral Sensitivity (nm)550
VS (Min) (V)1.8
VS (Max) (V)3
Rise Time (μs)95000
Fall Time155
Output Voltage @ EV=100Lux (V)1.85
Supply Current @ EV =100Lux (µA)23
Delay Time, Rising Edge350μs
Delay Time, Falling Edge250μs
Dark Voltage @ EV=0Lux (mV)0.95
EnableNo
InterfaceAnalog
Gain SelectionNo
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
ODFN2.0 x 2.1 x 0.0060.7

Application Block Diagrams

Cost-optimized bedside monitor block diagram featuring a high-performance MCU and various connectivity options range from wired Ethernet to wireless Bluetooth LE or Wi-Fi.
Bedside Monitor
Scalable bedside monitoring platform for real‑time patient vitals and connected care.

Additional Applications

  • Display Backlight Control - Central Info Display and Instrumentation
  • Anti-glare Mirror Systems - Specified to Operate Behind Bezel Mounting

Applied Filters: