| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LEI |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 0.90 |
| Pitch (mm): | 0.5 |
| RoHS (ISL76322ARZ-T7A) | Download |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| MOQ | 250 |
| Clock Rate (MHz) | 50 |
| Diff Input Impedance (ohms) | 100 |
| Equalization | Yes |
| Format | 16-Bit Data + 3-Bit Control |
| Function | Transceiver |
| IS (mA) | 40 |
| Interface | I2C |
| Lead Count (#) | 48 |
| Length (mm) | 7 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.90 |
| Pre-emphasis | Yes |
| Qualification Level | Automotive |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.9 |
| VS (V) | 3.3 |
| Width (mm) | 7 |
The ISL76322 is a serializer/deserializer of LVCMOS parallel video data. The video data presented to the serializer on the parallel LVCMOS bus is serialized into a high-speed differential signal. This differential signal is converted back to parallel video at the remote end by the deserializer. The fully featured register set is programmed through the industry standard I2C.