Skip to main content

Features

  • 16-bit RGB Transport Over a Single Differential Pair
  • 6MHz to 50MHz Pixel Clock Rates
  • AEC-Q100 Qualified Component
  • Hot-plugging with Automatic Resynchronization Every HSYNC
  • Selectable Clock Edge for Parallel Data Output
  • DC-balanced with Industry Standard 8b/10b Line Code Allows AC-coupling, Providing Immunity Against Ground Shifts
  • 16 Programmable Settings Each for Transmitter Amplitude Boost and Pre-emphasis and Receiver Equalization, Allow for Longer Cable Lengths and Higher Data Rates
  • Slew Rate Control and Spread Spectrum Capability on Outputs Reduce the Potential for EMI
  • Same Device for Serializer and Deserializer Simplifies Inventory

Description

The ISL76322 is a serializer/deserializer of LVCMOS parallel video data. The video data presented to the serializer on the parallel LVCMOS bus is serialized into a high-speed differential signal. This differential signal is converted back to parallel video at the remote end by the deserializer. The fully featured register set is programmed through the industry standard I2C.

Applications

  • Video Entertainment Systems
  • Remote Cameras

Applied Filters: