Skip to main content
Renesas Electronics Corporation
16-Bit Long-Reach Video Automotive Grade SERDES

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LEI
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL76322ARZ)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeTray
MOQ520
Clock Rate (MHz)50
Diff Input Impedance (ohms)100
EqualizationYes
Format16-Bit Data + 3-Bit Control
FunctionTransceiver
IS (mA)40
InterfaceI2C
Lead Count (#)48
Length (mm)7
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pre-emphasisYes
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
VS (V)3.3
Width (mm)7

Description

The ISL76322 is a serializer/deserializer of LVCMOS parallel video data. The video data presented to the serializer on the parallel LVCMOS bus is serialized into a high-speed differential signal. This differential signal is converted back to parallel video at the remote end by the deserializer. The fully featured register set is programmed through the industry standard I2C.