Skip to main content

Features

  • DLA SMD# 5962-15220
  • Fabricated using P6SOI process technology
  • ESD protection 8kV (HBM)
  • Rail-to-rail operation
  • Overvoltage protection
  • Low rON: <500Ω (typical)
  • Flexible split rail operation
  • Positive supply above GND (V+): +10.8V to +16.5V
  • Negative supply below GND (V-): -10.8V to -16.5V
  • Adjustable logic threshold control with VREF pin
  • Cold sparing capable (from ground): ±25V
  • Analog overvoltage range (from ground): ±35V
  • Off switch leakage: 100nA (maximum)
  • Transition times (tR, tF): 500ns (typical)
  • Break-before-make switching
  • Grounded metal lid (internally connected)
  • Operating temperature range: -55°C to +125°C
  • Radiation tolerance
  • Low dose rate (0.01rad(Si)/s): 50krad(Si) (Note 1) - SEB LETTH: 86.4MeV•cm2/mg
    NOTE: 1. Product capability established by initial characterization. All subsequent lots are assurance tested to 50krad (0.01rad(Si)/s) wafer-by-wafer.

Description

The ISL73841SEH is a radiation tolerant, 32-channel high ESD protected multiplexer fabricated using the proprietary Renesas P6SOI (Silicon On Insulator) process technology. It operates with a dual supply voltage ranging from ±10. 8V to ±16. 5V. It has a 5-bit address plus an enable pin that can be driven with adjustable logic thresholds to conveniently select one of 32 available channels. An inactive channel is separated from an active channel by a high impedance, which inhibits any interaction between the channels. The ISL73841SEH low rON allows for improved signal integrity and reduced power losses. The ISL73841SEH is also designed for cold sparing, making it excellent for high reliability applications that have redundancy requirements. It is designed to provide a high impedance to the analog source in a powered off condition, making it easy to add additional backup devices without loading signal sources. The ISL73841SEH also incorporates input analog overvoltage protection, which disables the switch to protect downstream devices. The ISL73841SEH is available in a 48 Ld CQFP or die form and operates across the extended temperature range of -55°C to +125°C. A 16-channel version in a 28 Ld CDFP is also available. Refer to the ISL73840SEH datasheet for more information.

Parameters

Attributes Value
Rating Space
Configuration Single 32:1
Negative Supply Current (max) (mA) -0.4
Positive Supply Current (max) (mA) 0.4
Supply Voltage Range (V) ±10.8 to ±16.5
Transition Time (max) 800ns
Temp. Range (°C) -40 to +105°C, -55 to +125°C
TID LDR (krad(Si)) 50
DSEE (MeV·cm2/mg) 86.4
Flow RH Hermetic
Qualification Level Class V, EM
Die Sale Availability? Yes
PROTO Availability? Yes

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
0.0 x 0.0 x 0.00
CQFP 14.2 x 14.2 x 2.21 48 1
DIE

Applied Filters: