Skip to main content

Features

  • Electrically screened to DLA SMD 5962-18221
  • Integrated 4-bit to 16-channel decoder
  • High current outputs: 700mA
  • High voltage outputs: 42V
  • Ultra-low saturation voltage: 1.35V maximum at 500mA
  • Internal clamping diodes for inductive loads
  • Wide operating VCC supply range 3V to 13.2V
  • Full military temperature range operation
    • TA = -55 °C to +125 °C
    • TJ = -55 °C to +150 °C
  • Radiation acceptance testing - ISL72814SEH
    • HDR (50-300rad(Si)/s): 100krad(Si)
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • Radiation acceptance testing - ISL73814SEH: LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness (see SEE report for details): No SEB/SEL LETTH, VCH = 34V: 86MeV•cm2/mg

Description

The ISL72814SEH and ISL73814SEH are radiation hardened high-voltage, high-current, driver circuit ICs fabricated using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. The devices integrate 16 driver channels that feature a high-voltage (42V), high-current (700mA) open-emitter PNP output stage. To further reduce solution size, the ISL72814SEH and ISL73814SEH integrate a 4-bit, 16-channel decoder with Enable. This conveniently allows you to select 1 of 16 available driver channels or disable all channels. The inputs to the decoder are TTL and CMOS compatible, allowing an easy interface to FPGAs and microprocessors. The ISL7x814SEH devices operate across the military temperature range from -55 °C to +125 °C and are available in a 28 lead hermetically sealed Ceramic Dual Flatpack (CDFP) package or die.

Parameters

AttributesValue
RatingSpace
Input Voltage (Max) (V)42
Integrated Decoder?Yes
Outputs (#)16
Output Source Current (max) (mA)700
Saturation Voltage (max) (V)1.5
Supply Voltage (min) (V)0 - 0
Supply Voltage (max) (V)14.7 - 14.7
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP18.3 x 12.7 x 0.00281.3
DIE

Applied Filters: