Skip to main content

Features

  • Qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • Power supply range: 2.7V to 40V
  • Input common-mode range: -0.3V to 40V
  • Transconductance: 2µA/mV (typical)
    • ±1% accuracy (TA = 25°C)
    • ±1.5% accuracy (TA = -55°C, 125°C)
  • Voltage offset: 10µV (typical), V+ = 12V
  • Adjustable gain with a single resistor
  • Operating temperature range: -55°C to +125°C
  • Passes NASA low outgassing specifications
  • 14 Ld TSSOP with NiPdAu-Ag lead finish
  • TID Radiation Lot Acceptance Testing (RLAT) (LDR: ≤ 10mrad(Si)/s)
    • ISL70100M30VZ: 30krad(Si)
    • ISL70100M50VZ: 50krad(Si)
  • SEE Characterization
    • No DSEE with RS+ = 42V and V+ = 42V at 43MeV•cm2/mg
    • SET ≤ 2.31E-3cm2 at 43MeV•cm2/mg
    • SEFI < 10μm2 at 43MeV•cm2/mg

Description

The ISL70100M is a radiation tolerant 40V current sense amplifier built on the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process. The device has a wide power supply range of 2.7V to 40V. The input common-mode voltage is independent of the supply voltage and extends from -0.3V to 40.0V, making it ideal to use in both high-side and low-side applications.

The ISL70100M is a transconductance amplifier that monitors current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.

The amplifier has an extremely low offset voltage and input bias currents, making it ideal for precision sensing applications. It has a minimum bandwidth of 500kHz with a slew rate of 500µA/µs that makes it useful for current feedback in telemetry applications. When the part is powered down (V+ = V- = 0V), the sense pins (RS+, RS-) are high impedance to avoid loading the monitored circuit.

The part is available in a plastic 14Ld TSSOP package and operates across the temperature range of -55°C to +125°C.

Parameters

Attributes Value
Rating Space
Common Mode Input Range (V) -0.3 - 40
Supply Voltage (min) (V) 2.7 - 2.7
Supply Voltage (max) (V) 40 - 40
Transconductance (typ) (µA/mV) 2
Voltage Offset (typ) (µV) 10
Temp. Range (°C) -55 to +125°C
TID LDR (krad(Si)) 30, 75
DSEE (MeV·cm2/mg) 43, 86
Flow RH Plastic, RT Plastic
Qualification Level Class P, Radiation Tolerant Plastic
Die Sale Availability? No
PROTO Availability? No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TSSOP 5.0 x 4.4 x 0.90 14 0.7

Applications

  • High-side or low-side current sensing
  • Battery monitoring
  • Power management
  • Motor control
  • Command, telemetry, and control systems

Applied Filters: