Skip to main content

Features

  • Drives two N-Channel MOSFETs
  • Operates from +5V or +12V input
  • Simple single-loop control design
  • Voltage-mode PWM control
  • Fast transient response
  • High-bandwidth error amplifier
  • Full 0-100% duty ratio
  • Excellent output voltage regulation
  • 0.8V internal reference
  • ±1% over line voltage and temperature
  • Overcurrent fault monitor
  • Does not require extra current sensing element
  • Uses MOSFETs rDS(ON)
  • Converter can source and sink current
  • Pre-Biased Load Start Up
  • Small converter size
  • Constant frequency operation
  • 200kHz free-running oscillator programmable from 50kHz to over 1MHz
  • 14-lead SOIC package and 16-lead 5x5mm QFN Package
  • QFN Package
  • Compliant to JEDEC PUB95 MO-220 QFN-Quad Flat No Leads-Product Outline
  • Near Chip-Scale Package Footprint; Improves PCB Efficiency and Thinner in Profile
  • Pb-Free Available (RoHS Compliant)

Description

The ISL6522B provides complete control and protection for a DC-DC converter optimized for high-performance microprocessor applications. It is designed to drive two N-Channel MOSFETs in a synchronous rectified buck topology. The ISL6522B integrates all of the control, output adjustment, monitoring and protection functions into a single package. The output voltage of the converter can be precisely regulated to as low as 0. 8V, with a maximum tolerance of ±1% over temperature and line voltage variations. The ISL6522B provides simple, single feedback loop, voltage-mode control with fast transient response. It includes a 200kHz free-running triangle-wave oscillator that is adjustable from below 50kHz to over 1MHz. The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty ratio ranges from 0-100%. The ISL6522B protects against overcurrent conditions by inhibiting PWM operation. The ISL6522B monitors the current by using the rDS(ON) of the upper MOSFET which eliminates the need for a current sensing resistor.

Parameters

AttributesValue
Outputs (#)1
Topology [Rail 1]Buck
Input Voltage (Min) [Rail 1] (V)2.5
Input Voltage (Max) [Rail 1] (V)12 - 12
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)12
Output Current (Max) [Rail 1] (A)30
Switching Frequency Range (Typical) (kHz)50 - 1000
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Simulation Model AvailableNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN5.0 x 5.0 x 0.90160.8

Applications

  • Power supply for Pentium®, Pentium Pro, PowerPC® and AlphaPC microprocessors
  • FPGA Core DC/DC Converters
  • Low-voltage distributed power supplies

Applied Filters: