Skip to main content

Features

  • Commercial Temperature Range of 0°C to +70°C also available – see ISL6185XXC
  • 2.5V to 5V Operating Range
  • 71mΩ Integrated Power P-channel MOSFET Switches
  • Continuous Current Options for 0.6A, 1.1A, 1.5A and 1.8A
  • Thermally Insensitive 12ms of Current Limiting Prior to Turn-Off
  • Output Discharges with Reverse Current Blocking When Disabled
  • Latch-off or Auto Restart Options
  • 1µA Off-State Supply Current
  • Enable Polarity Options
  • Industry-standard Pin for Pin SOIC, and Smaller DFN Packages Available
  • UL Recognized, File Number: E333469

Description

The ISL6185 USB power controller family provides fully independent overcurrent (OC) fault protection for two or more USB ports. This product family consists of sixteen individual functional product variants and three package options. It is operation rated for a nominal +2. 5V to +5V range and is specified over the full commercial and industrial temperature ranges. Each ISL6185 type incorporates in a single package two 71mΩ P-channel MOSFET power switches for power control. Each features internal current monitoring, accurate current limiting, and current limited delay to turn-off, for system supply protection along with control and communication I/O. The ISL6185 family offers product variants with specified continuous output current levels of 0. 6A, 1. 1A, 1. 5A or 1. 8A; enable active high or low inputs; and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications. This family of ICs is offered in an industry-standard SOIC pinout and also in the 70% smaller 3x3 DFN packages providing similar or enhanced performance in the smallest possible package.

Parameters

AttributesValue
Outputs (#)2
Internal / External FETInt
VBIAS (Min) (V)2.5
VBIAS (Max) (V)5.5
Controlled Voltages (V)2.5 - 2.5
Regulation or Latch-Off for OvercurrentCurrent Regulation (0.6A , 1.1A, 1.5A, 1.8A)
Adjustable Gate RampNo
Advanced Fault ProtectionNo
RDS (ON) (Ohms)0.071
ReportingFAULT-bar for OC
System Management: System Resets, Power Indicators, Fault DetectionNo
UV/OV FeatureUV Lockout
Bias Voltage Range (V)2.5 - 5.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.9080.7
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Industrial Automation Platform with Arm Cortex-A53 Block Diagram
Industrial Automation Platform with Arm Cortex-A53
This industrial automation platform is designed for Arm Cortex-A53 MPUs including the iMX8 series of application processors.
Single board computer gateway block diagram featuring an MPU with Arm Cortex-A55 core combined with dual Arm Cortex-M33 and a wide set of sensor connectivity options.
Single Board Computer Gateway
SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity.
HMI SoM with AI Accelerator Block Diagram
HMI SoM with AI Accelerator
Scalable AI-enabled SMARC SoM for high-performance industrial HMI.
HMI system block diagram featuring high-performance RZ MPU with different display options and Wi-Fi, Bluetooth LE, and NFC connectivity.
High-Performance Human Machine Interface (HMI) System
Versatile system on module (SoM) for driving a wide range of human machine interface capabilities.
Multi-Display HMI SoM Block Diagram
Multi-Display HMI SoM
SOM with optimized power and timing supports multi-display embedded applications.

Additional Applications

  • USB 1, 2, 3 Port Power Management
  • Low Power (18W) Electronic Circuit Limiting and Breaker

Applied Filters: