Skip to main content

Features

  • Fault protected RS-485 bus pins: Up to ±60V
  • Extended common-mode range: ±15V
    • larger than required for RS-485
  • 1/4 unit load for up to 128 devices on the bus
  • ±16.5kV HBM ESD protection on RS-485 bus pins
  • High transient over-voltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • High Rx IOL for opto-couplers in isolated designs
  • Hot plug circuitry: Tx and Rx outputs remain three-state during power-up/power-down
  • RS-485 data rates: 250kbps to 15Mbps
  • Low quiescent supply current: 2.3mA
  • Ultra low shutdown supply current: 10µA

Description

The ISL3247xE are fault-protected, extended common-mode range differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are fault protected against overvoltages up to ±60V and are protected against ±16. 5kV ESD strikes without latch-up. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this fault-protected RS-485 family one of the most robust on the market. The transmitters (Tx) deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs or allows up to six 120Ω terminations in star topologies. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx outputs feature high drive levels; typically, 15mA at VOL = 1V (to ease the design of opto-coupled isolated interfaces). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. For a fault-protected RS-485 transceiver with a ±25V extended common-mode range, see the ISL32490E and ISL32483E datasheets.

Parameters

AttributesValue
Transmitters (#)1
Receivers (#)1
Fault Voltage Level (±V)60
Common Mode Input Range (V)-15 - 15
Devices Allowed on Bus128
Half/Full DuplexHalf
Cable InvertNo
High ESD ProtectionYes
Hot PlugYes
Data Rate (Mbps)1
Supply Voltage Vcc Range4.5-5.5
Slew Rate LimitedYes
Tx/Rx EnableYes
Supply Current Icc (µA)2.3
SHDN ICC50 µA

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Utility Meters/Automated Meter Reading Systems
  • High Node Count RS-485 Systems
  • PROFIBUS® and RS-485 Based Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Applied Filters: